760259098 | CO-CUB-M-HFC
- Available in:
- EMEA
- Latin America
- North America
Cable unit break out kit for medium to high fiber count central core or ribbon cables (max 24mm), 1 cable to max 6 flex tubes (ID 12mm, not included) max 288 fibers per flex. (max 1728f per cable)
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Cable termination kit |
| Product Series | FACT | FIST-GR3 |
General Specifications
| Color | Cream white |
| Distribution Ports, quantity | 6 |
Dimensions
| Height | 142 mm | 5.591 in |
| Width | 52 mm | 2.047 in |
| Depth | 71.7 mm | 2.823 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Cable termination kit |
| Product Series | FACT | FIST-GR3 |
General Specifications
| Color | Cream white |
| Distribution Ports, quantity | 6 |
Dimensions
| Height | 142 mm | 5.591 in |
| Width | 52 mm | 2.047 in |
| Depth | 71.7 mm | 2.823 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
