RINST-DSX7-PW
- Available in:
- Latin America
- North America
- Asia
- Australia/New Zealand
- EMEA
Network Style Frame Installation Kit for 2.14m (7’) Frames
Specifications
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand | EMEA |
| Product Type | Mounting kit |
General Specifications
| Mounting | Concrete floor |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
| Included | 1 Ground kit | Attachment kits | Mounting kit |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, gross | 29.345 kg | 64.694 lb |
| Weight, net | 27.76 kg | 61.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand | EMEA |
| Product Type | Mounting kit |
General Specifications
| Mounting | Concrete floor |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
| Included | 1 Ground kit | Attachment kits | Mounting kit |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Weight, gross | 29.345 kg | 64.694 lb |
| Weight, net | 27.76 kg | 61.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
