Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760251678 | FACT-1ERHPL1S-050CF

Base Product: FACT-CABLED-CHASSIS

  • Available in:
  • EMEA

FACT® Fiber Optic Pre-cabled Chassis, 1E high, 48-port, singlemode, loaded with a connectorized yellow indoor micro-sheath cable, LC/UPC Standard C-Grade, 50 meters, CPR EuroClass Cca, SMOUV splice tray type, Right-hand patch

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
  • Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
  • Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
  • High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch chassis | Fiber patch chassis, with indoor cable
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Right-hand patch
Cable Stub Type Indoor, microcable
Chassis Color Gray
Growth Configuration Fully loaded
Interface, front LC/UPC
Interface, rear Stub tail
Patch Cord Routing Right sided
Pigtails Included, quantity 48
Rack Type FACT | FIST-GR3
Rack Units 0.7
Shelf Movement Sliding
Splicing Capacity, maximum 48
Splicing Type SMOUV
Total Ports, quantity 48
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 30.95 mm | 1.219 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in
Cable Length 50 m | 164.042 ft

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1
Performance Grade Standard C grade
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware for FACT frame
Packaging quantity 1

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch chassis | Fiber patch chassis, with indoor cable
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Right-hand patch
Cable Stub Type Indoor, microcable
Chassis Color Gray
Growth Configuration Fully loaded
Interface, front LC/UPC
Interface, rear Stub tail
Patch Cord Routing Right sided
Pigtails Included, quantity 48
Rack Type FACT | FIST-GR3
Rack Units 0.7
Shelf Movement Sliding
Splicing Capacity, maximum 48
Splicing Type SMOUV
Total Ports, quantity 48
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 30.95 mm | 1.219 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in
Cable Length 50 m | 164.042 ft

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1
Performance Grade Standard C grade
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 50 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware for FACT frame
Packaging quantity 1