760257730 | MPOCAB-PE
Base Product: FLEX-FRAME-CABS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Flex frame optical Patch Enclosure, 288 APC MPO's
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber patch cabinet enclosure |
General Specifications
| Functionality | Patching |
| Adapter Packs Included, quantity | 24 |
| Cable Exit Location | Upward |
| Color | Gray |
| Growth Configuration | Fully loaded |
| Interface, front | MPO |
Dimensions
| Height | 174.7 cm | 68.78 in |
| Width | 43.5 cm | 17.126 in |
| Depth | 37.5 cm | 14.764 in |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Weight, net | 31.752 kg | 70.001 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber patch cabinet enclosure |
General Specifications
| Functionality | Patching |
| Adapter Packs Included, quantity | 24 |
| Cable Exit Location | Upward |
| Color | Gray |
| Growth Configuration | Fully loaded |
| Interface, front | MPO |
Dimensions
| Height | 174.7 cm | 68.78 in |
| Width | 43.5 cm | 17.126 in |
| Depth | 37.5 cm | 14.764 in |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Weight, net | 31.752 kg | 70.001 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
