OCSH shelf with cable management, unloaded, for up to 18 OCM6/8 modules, 4RU, 19 in, gray
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Shelf for optical modules |
| Product Series | OCSH |
General Specifications
| Functionality | Multiplexing | Patching | Splitting |
| Color | Gray |
| Growth Configuration | Unloaded |
| Rack Type | FIST-GR3 |
| Rack Units | 4 |
Dimensions
| Height | 177.8 mm | 7 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Shelf for optical modules |
| Product Series | OCSH |
General Specifications
| Functionality | Multiplexing | Patching | Splitting |
| Color | Gray |
| Growth Configuration | Unloaded |
| Rack Type | FIST-GR3 |
| Rack Units | 4 |
Dimensions
| Height | 177.8 mm | 7 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
