FDF Interbay Management Panel, 7 ft x 5 in x 15 in, 8 in deep troughs/spools, overhead/underfloor
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Interbay management panel |
| Product Series | FDF |
General Specifications
| Access | Overhead | Underfloor |
| Application | Used with FDF-style frames only |
| Color | Putty white |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 127 mm | 5 in |
| Depth | 381 mm | 15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Spools |
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Interbay management panel |
| Product Series | FDF |
General Specifications
| Access | Overhead | Underfloor |
| Application | Used with FDF-style frames only |
| Color | Putty white |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 127 mm | 5 in |
| Depth | 381 mm | 15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Spools |
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
