EG9081-000 | OCM1-CC8471S2
- Available in:
- North America
OCM1 LGX Fiber Optic Module, CWDM, Compact, SC/APC, 8 channels, starting wavelength 1470 nm
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel CWDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Multiplexers, quantity | 1 |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Channel Spacing | 20 nm |
| Starting Wavelength | 1470 nm |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel CWDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Multiplexers, quantity | 1 |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Channel Spacing | 20 nm |
| Starting Wavelength | 1470 nm |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
