FACT® CMOD Cabled Module for FACT NG4 Panel, 144 Fiber 6 Modules singlemode LC/APC, 40m rolable ribbon cable with Stub end
Features and Benefits
- Modular design for maximum flexibility
- The housing modules are pre-assembled with ID number labels
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Body Style | Right orientation |
| Cable Color | Yellow |
| Cable Type | Indoor - Ribbon |
| Interface, front | LC/APC |
| Interface, rear | Stub tail |
| Module Color | Black |
| Port, quantity | 144 |
Dimensions
| Height | 13.3 mm | 0.524 in |
| Width | 159.9 mm | 6.295 in |
| Depth | 101 mm | 3.976 in |
| Cable Length | 40 m | 131.234 ft |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Body Style | Right orientation |
| Cable Color | Yellow |
| Cable Type | Indoor - Ribbon |
| Interface, front | LC/APC |
| Interface, rear | Stub tail |
| Module Color | Black |
| Port, quantity | 144 |
Dimensions
| Height | 13.3 mm | 0.524 in |
| Width | 159.9 mm | 6.295 in |
| Depth | 101 mm | 3.976 in |
| Cable Length | 40 m | 131.234 ft |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
