760250619 | OCAB-P-I3-ACC-FRP-12MM
- Available in:
- EMEA
Micro-duct retention plates for drop tubes for 2 single blown fiber Ø12mm micro-tube positions
Features and Benefits
Packaging contains 8 individually packed pieces
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
Material Specifications
| Material Type | Stainless steel grade A304 or equivalent, sand blasted and coated for anti-corrosion in extreme conditions |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 8 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber cross-connect hub |
| Product Series | OCAB |
Material Specifications
| Material Type | Stainless steel grade A304 or equivalent, sand blasted and coated for anti-corrosion in extreme conditions |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 8 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
