FD3-PMFE06
- Available in:
- North America
FDH Pad Mount Frame for medium sized shells (FDH3000 FD3-AE* & FD3-AG* Models)
Features and Benefits
FDH Pad Mount Frame for medium sized shells (FDH3000 FD3-AE* & FD3-AG* Models)
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Pad mount frame |
| Product Series | FDH 3000 |
General Specifications
| Application | For use with FDH 3000 cabinets |
| Mounting | Pad |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Pad mount frame |
| Product Series | FDH 3000 |
General Specifications
| Application | For use with FDH 3000 cabinets |
| Mounting | Pad |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
