FDH3000 Extra Small Riser for Style Cabinets, 24-144 fiber, raises 6". This product is BABA/BEAD compliant only if purchased/used as directed and in conjunction with a BABA/BEAD-compliant CommScope FDH3000 Cabinets**
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
- **This product is BABA/BEAD compliant only if purchased/used as directed and in conjunction with a BABA/BEAD-compliant CommScope FDH3000 Cabinets.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Riser kit |
| Product Series | FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Application | For use with FDH 3000 cabinets |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Riser kit |
| Product Series | FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Application | For use with FDH 3000 cabinets |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse
