FD3-RSRC06
- Available in:
- North America
FDH 3000 Extra Small Risers for Style Cabinets, 24-144 fiber, raises 6 in
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Riser kit |
| Product Series | FDH 3000 |
General Specifications
| Application | For use with FDH 3000 cabinets |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Riser kit |
| Product Series | FDH 3000 |
General Specifications
| Application | For use with FDH 3000 cabinets |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
