Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FD3-RSRE06-US | FD3K SPLT 6" RISER, SHELL SZ E AND G BABA

  • Available in:
  • North America

FDH3000 Small Risers for Style Cabinets, 288 fiber, raises 6". This product is BABA/BEAD compliant only if purchased/used as directed and in conjunction with a BABA/BEAD-compliant CommScope FDH3000 Cabinets**

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
  • **This product is BABA/BEAD compliant only if purchased/used as directed and in conjunction with a BABA/BEAD-compliant CommScope FDH3000 Cabinets.

Product classification

Regional Availability North America
Product Type Riser kit
Product Series FDH 3000
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Application For use with FDH 3000 cabinets
Location of Manufacturing Waived per BABA waiver for BEAD Program

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability North America
Product Type Riser kit
Product Series FDH 3000
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Application For use with FDH 3000 cabinets
Location of Manufacturing Waived per BABA waiver for BEAD Program

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted