FD3MOD-072JLAB
- Available in:
- North America
FDH3000 Growth Panel, 72 extra fiber, SC/APC, 100', 1x72f, Armored Flat Ribbon stub
Features and Benefits
FDH3000 Growth Panel offering a 72 SC/APC fiber expansion utilizing a 100' Armored Flat Ribbon stub consisting of 1x72f Distribution Cable
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber hub panel |
| Product Series | FDH 3000 |
General Specifications
| Application | For use in FDH 3000 cabinets |
| Cable Type | Armored - Ribbon |
| Color | Putty white |
| Port Type | SC/APC |
| Port, quantity | 72 |
Dimensions
| Cable Length | 30.48 m | 100 ft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber hub panel |
| Product Series | FDH 3000 |
General Specifications
| Application | For use in FDH 3000 cabinets |
| Cable Type | Armored - Ribbon |
| Color | Putty white |
| Port Type | SC/APC |
| Port, quantity | 72 |
Dimensions
| Cable Length | 30.48 m | 100 ft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
