FDH 3000 288 Fiber Cross-Connect Cabinet, 288 Feed, 288 Distribution, SC APC, 2 x 288 Single armored ribbon cables 100 ft.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | F3X |
General Specifications
| Access | Front |
| Cable Type | Armored - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Feeder Cables, quantity | 1 |
| Distribution Ports, quantity | 288 |
| Feeder Ports, quantity | 288 |
| Fibers per Distribution Cable, quantity | 288 |
| Fibers per Feeder Cable, quantity | 288 |
| Interface, Input | SC/APC |
| Interface Feature, Input | Standard |
| Mounting | Pad |
Dimensions
| Height | 1041.4 mm | 41 in |
| Width | 686 mm | 27.008 in |
| Depth | 457.2 mm | 18 in |
| Enclosure Size | Medium |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | F3X |
General Specifications
| Access | Front |
| Cable Type | Armored - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Feeder Cables, quantity | 1 |
| Distribution Ports, quantity | 288 |
| Feeder Ports, quantity | 288 |
| Fibers per Distribution Cable, quantity | 288 |
| Fibers per Feeder Cable, quantity | 288 |
| Interface, Input | SC/APC |
| Interface Feature, Input | Standard |
| Mounting | Pad |
Dimensions
| Height | 1041.4 mm | 41 in |
| Width | 686 mm | 27.008 in |
| Depth | 457.2 mm | 18 in |
| Enclosure Size | Medium |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
