Standard FDH3000, 96F loaded pad/vault mounted cabinet, SC/APC, PNP splitter capable, OSP single armor loose tube cable, 100 ft stubs, using a 1x96F distribution cable assembly and a 1x12F feeder, Build America Buy America (BABA) compliant.
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 96 |
| Fibers per Distribution Cable, quantity | 96 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Location of Manufacturing | Catawba, North Carolina |
| Mounting | Pad |
| Splitter Slots, quantity | 18 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Access | Front |
| Cable Type | Armored - Single Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 96 |
| Fibers per Distribution Cable, quantity | 96 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Location of Manufacturing | Catawba, North Carolina |
| Mounting | Pad |
| Splitter Slots, quantity | 18 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Other Ways to Browse
