FDH 3000 Fiber Distribution Large Cabinet, 576F, SC/APC, no splitters, armored ribbon, 100 ft, 72F
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front and rear door |
| Cable Type | Armored - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 4 |
| Distribution Ports, quantity | 576 |
| Fibers per Distribution Cable, quantity | 144 |
| Fibers per Feeder Cable, quantity | 72 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pad |
Dimensions
| Height | 1238.25 mm | 48.75 in |
| Width | 1220.47 mm | 48.05 in |
| Depth | 497.33 mm | 19.58 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Large |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front and rear door |
| Cable Type | Armored - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 4 |
| Distribution Ports, quantity | 576 |
| Fibers per Distribution Cable, quantity | 144 |
| Fibers per Feeder Cable, quantity | 72 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pad |
Dimensions
| Height | 1238.25 mm | 48.75 in |
| Width | 1220.47 mm | 48.05 in |
| Depth | 497.33 mm | 19.58 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Large |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
