FOSC® Splice Tray Kit, clear cover with 6 SM-6 splice modules, tie-wraps
Looking for Build America Buy America (BABA) products?
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 450 |
General Specifications
| Application | For use with FOSC-450 Fiber closures |
| Splices per Tray, quantity | 36 |
| Splicing Capacity, maximum | 36 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 36 |
| Splicing Type | Stranded |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 450 |
General Specifications
| Application | For use with FOSC-450 Fiber closures |
| Splices per Tray, quantity | 36 |
| Splicing Capacity, maximum | 36 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 36 |
| Splicing Type | Stranded |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
