507122-000 | FIST-GCO2-RSK-LTR
- Available in:
- EMEA
FIST Round port heat shrink seal kit for loose tube ribbon cable
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink sealing kit |
| Product Series | FIST-GCO2 |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 18 mm | 0.709 in |
| Single Cable Diameter, minimum | 5 mm | 0.197 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink sealing kit |
| Product Series | FIST-GCO2 |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 18 mm | 0.709 in |
| Single Cable Diameter, minimum | 5 mm | 0.197 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
