FOSC® 400/450/600 D TRAY, with 12 SC/APC adapters.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 400 | FOSC 450 | FOSC 600 |
General Specifications
| Application | For use with FOSC-400D Fiber closures |
| Compatible Connector Type | SC |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 400 | FOSC 450 | FOSC 600 |
General Specifications
| Application | For use with FOSC-400D Fiber closures |
| Compatible Connector Type | SC |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
