760245338 | OFDC-C12-POLE-BRKT-KIT
Base Product: OFDC-ACC
- Available in:
- Asia
- EMEA
- Latin America
- North America
OFDC-C12 Pole Mount Bracket Kit that attaches to the pole by strapping or screwing a lug into a wooden pole. **Imperial Hardware**
Specifications
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Pole mount kit |
| Product Series | OFDC |
General Specifications
| Mounting | Pole |
Packaging and Weights
| Included | Pole mount brackets (2) and hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Pole mount kit |
| Product Series | OFDC |
General Specifications
| Mounting | Pole |
Packaging and Weights
| Included | Pole mount brackets (2) and hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
