760250656 | FIST-RSKG-1-SIL
- Available in:
- EMEA
FIST Gel Sealing Kit for round splice closure port, sealing 1 cable with diameter between 11 and 14 mm
Features and Benefits
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Gel sealing kit |
| Product Series | FIST-GCO2 |
| Ordering Note | Cable jackets containing flame retardant components are advised to be combined with the Silicone gel multi-out seal |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 14 mm | 0.551 in |
| Single Cable Diameter, minimum | 11 mm | 0.433 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Gel sealing kit |
| Product Series | FIST-GCO2 |
| Ordering Note | Cable jackets containing flame retardant components are advised to be combined with the Silicone gel multi-out seal |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 14 mm | 0.551 in |
| Single Cable Diameter, minimum | 11 mm | 0.433 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
