OFDC-C12 Pole Mount Bracket Kit
Specifications
Features and Benefits
- Pole Mount Bracket Kit with 2 inch extension to accommodate cable slack
- Attaches to the pole by strapping or screwing a lug into a wooden pole
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Pole mount kit |
| Product Series | OFDC |
General Specifications
| Color | Black |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Pole mount kit |
| Product Series | OFDC |
General Specifications
| Color | Black |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
