760253560 | FOST-ACC-D-TRAY-96
Base Product: FOSC-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FOST splice tray, 96 stranded fiber splicing per tray
Features and Benefits
Will hold 24 splice protectors.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
General Specifications
| Splice Tray Capacity, quantity | 96 |
| Splice Tray Chip Type | SMOUV |
| Splice Trays | Included |
| Splices per Tray, quantity | 96 |
| Splicing Capacity, maximum | 96 |
| Splicing Type | Stranded |
Dimensions
| Width | 153 mm | 6.024 in |
| Depth | 377 mm | 14.843 in |
Environmental Specifications
| Qualification Standards | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
General Specifications
| Splice Tray Capacity, quantity | 96 |
| Splice Tray Chip Type | SMOUV |
| Splice Trays | Included |
| Splices per Tray, quantity | 96 |
| Splicing Capacity, maximum | 96 |
| Splicing Type | Stranded |
Dimensions
| Width | 153 mm | 6.024 in |
| Depth | 377 mm | 14.843 in |
Environmental Specifications
| Qualification Standards | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
