NOVUX™ Termination kit (set of 50)
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Brand | NOVUX™ |
| Product Series | CSC |
| Minimum Order Quantity | 50 |
General Specifications
| Application | For use with CSC Fiber closures |
| Color | Black |
Packaging and Weights
| Packaging quantity | 50 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Brand | NOVUX™ |
| Product Series | CSC |
| Minimum Order Quantity | 50 |
General Specifications
| Application | For use with CSC Fiber closures |
| Color | Black |
Packaging and Weights
| Packaging quantity | 50 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
