NOVUX™ upgrade patch panel kit including 4x LC/UPC duplex adapters and pigtails
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Upgrade kit |
| Product Brand | NOVUX™ |
| Product Series | CSC |
| Minimum Order Quantity | 10 |
General Specifications
| Application | For use with CSC Fiber closures |
| Color | Gray |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Upgrade kit |
| Product Brand | NOVUX™ |
| Product Series | CSC |
| Minimum Order Quantity | 10 |
General Specifications
| Application | For use with CSC Fiber closures |
| Color | Gray |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
