760260207 | FOSC-ACC-POLE-SLACK-U
- Available in:
- North America
FOSC Pole Mounting Bracket with Cable Slack Storage. Includes universal kit to mount FOSC, OFDC, CSC and HST products.
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
| Product Brand | FOSC® |
| Minimum Order Quantity | 1 |
Dimensions
| Height | 935 mm | 36.811 in |
| Width | 108 mm | 4.252 in |
| Depth | 106 mm | 4.173 in |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
| Product Brand | FOSC® |
| Minimum Order Quantity | 1 |
Dimensions
| Height | 935 mm | 36.811 in |
| Width | 108 mm | 4.252 in |
| Depth | 106 mm | 4.173 in |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
