FOSC® HD Splice Tray Size D, clear cover with 6 SM24 splice modules, tie-wraps
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 450 | FOSC 400 |
General Specifications
| Application | For use with FOSC-450 Fiber closures | For use with FOSC-400 Fiber closures |
| Splices per Tray, quantity | 144 |
| Splicing Capacity, maximum | 144 |
| Splicing Type | Stranded |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC 450 | FOSC 400 |
General Specifications
| Application | For use with FOSC-450 Fiber closures | For use with FOSC-400 Fiber closures |
| Splices per Tray, quantity | 144 |
| Splicing Capacity, maximum | 144 |
| Splicing Type | Stranded |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Brochure
Product Compliance Documentation
Product Specification
Other Ways to Browse
