856344-000 | FOSC-A/B-POLE-MOUNT
Base Product: FOSC450-CLOS-ACC
- Available in:
- EMEA
- Latin America
- North America
FOSC® Bracket for mounting FOSC 400A or B closure to pole or wall
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Mounting kit |
| Product Brand | FOSC® |
| Product Series | FOSC 400 |
General Specifications
| Application | For use in FOSC closures |
Material Specifications
| Material Type | Anodized steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Mounting kit |
| Product Brand | FOSC® |
| Product Series | FOSC 400 |
General Specifications
| Application | For use in FOSC closures |
Material Specifications
| Material Type | Anodized steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
