888118-000 | FIST-MOBRA4-FIX
- Available in:
- EMEA
- Latin America
FIST® Wall and Pole Mounting kit for fiber closure
Specifications
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Mounting bracket |
| Product Brand | FIST® |
| Product Series | FIST-GCO2 | FIST-GCOG2 |
General Specifications
| Color | Black |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Mounting bracket |
| Product Brand | FIST® |
| Product Series | FIST-GCO2 | FIST-GCOG2 |
General Specifications
| Color | Black |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
