FOSC® 600 Fiber Splice Closure Gel Sealing Kit
Features and Benefits
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Brand | FOSC® |
| Product Series | FOSC 600 |
General Specifications
| Application | For use with FOSC-600 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable sealing |
| Product Brand | FOSC® |
| Product Series | FOSC 600 |
General Specifications
| Application | For use with FOSC-600 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
