EH0461-000 | TENIO-B6-TRAY-PATCH
Base Product: TENIO-SPLICE-TRAYS
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
TENIO™ Splice/Patch Tray for holding up to 2 SC duplex or 1 LC quad adapters
Features and Benefits
- Fiber and cable technology independent
- Compatible with G652.D optical fiber
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Fiber splice/patch tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
Material Specifications
| Material Type | PBT | PET |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 3 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America |
| Product Type | Fiber splice/patch tray |
| Product Series | TENIO |
General Specifications
| Color | Gray |
Material Specifications
| Material Type | PBT | PET |
Environmental Specifications
| Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 3 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
