NOVUX™ CSC150 SF slim tray for 12x ANT splice protector, kit of 10 pieces
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray kit |
| Product Brand | NOVUX™ |
| Product Series | NVX |
| Minimum Order Quantity | 1 |
General Specifications
| Color | Light Gray (RAL 7035) |
Material Specifications
| Material Type | Hardened plastic |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber splice tray kit |
| Product Brand | NOVUX™ |
| Product Series | NVX |
| Minimum Order Quantity | 1 |
General Specifications
| Color | Light Gray (RAL 7035) |
Material Specifications
| Material Type | Hardened plastic |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
