NOVUX™ External cable fixation Grid plate rear side for CSC 150/200. To be ordered if cables < 8 mm are placed on the branch positions. 2 cable retentions per grid plate.
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable termination plate |
| Product Brand | NOVUX™ |
| Product Series | CSC |
| Minimum Order Quantity | 20 |
General Specifications
| Application | For use with CSC Fiber closures |
| Color | Black |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable termination plate |
| Product Brand | NOVUX™ |
| Product Series | CSC |
| Minimum Order Quantity | 20 |
General Specifications
| Application | For use with CSC Fiber closures |
| Color | Black |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
