FOSC® 400 B2 Fiber Optic Splice Closure, Heat Shrink Cable sealing, one pre-installed 12-splice tray, cable blocking, ground feedthrough lugs, with test valve
Features and Benefits
- Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 400 |
General Specifications
| Cable Blocking Components | Included |
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 2 round ports |
| Cable Sealing Type | Heat shrink |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Ground Feed-through | Included |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splicing Capacity, Mass Fusion, maximum | 144 |
| Splicing Capacity, Single Fusion, maximum | 96 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 96 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 48 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Length | 540 mm | 21.26 in |
| Diameter | 150 mm | 5.906 in |
| Diameter, with clamp | 180 mm | 7.087 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 6 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Included | Cable blocking components |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 3.18 kg | 7.011 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 400 |
General Specifications
| Cable Blocking Components | Included |
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Cable Ports Quantity, total | 1 oval port (2 cables) + 2 round ports |
| Cable Sealing Type | Heat shrink |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Flash Test Valve | Pre-installed |
| Ground Feed-through | Included |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splicing Capacity, Mass Fusion, maximum | 144 |
| Splicing Capacity, Single Fusion, maximum | 96 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 96 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 48 |
| Splicing Type, Supported | Single fusion |
Dimensions
| Length | 540 mm | 21.26 in |
| Diameter | 150 mm | 5.906 in |
| Diameter, with clamp | 180 mm | 7.087 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 6 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Included | Cable blocking components |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 3.18 kg | 7.011 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
