FOSC® 600 D Fiber Optic Splice Closure, Gel Cable sealing, butt type, four pre-installed 36-splice trays, two 4-port gel blocks, 4 ground feedthru lugs, with test valve
Features and Benefits
- Single-ended or in-line, gel-sealed closure for splicing feeder and distribution cables
- Excellent consolidation or rehabilitation closure with large fiber splicing capacity
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | In-line, rectangular fiber closure | Single-ended, rectangular fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 600 |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 4 multi-out ports (16 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Captured bolts | Over-centered latches with rubber gasket |
| Closure Style | In-line | Single-ended |
| Color | Black |
| Fiber Storage Basket Type | No basket |
| Flash Test Valve | Pre-installed |
| Ground Feed-through | Included |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder | Trunk |
| Splice Tray Included, quantity | 4 |
| Splice Tray Type Included | 72-way, heat shrink |
| Splicing Capacity, Mass Fusion, maximum | 1728 |
| Splicing Capacity, Single Fusion, maximum | 864 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 864 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 324 |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Height | 254 mm | 10 in |
| Width | 274 mm | 10.787 in |
| Length | 828 mm | 32.598 in |
| Main Cable Diameter, maximum | 35 mm | 1.378 in |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | Telcordia GR-771-CORE, 20 ft waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 11.79 kg | 25.993 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | In-line, rectangular fiber closure | Single-ended, rectangular fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 600 |
General Specifications
| Cable Entry Drop Port Style | Gel block |
| Cable Entry Main Port Style | Gel block |
| Cable Ports Quantity, total | 4 multi-out ports (16 cables) |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Captured bolts | Over-centered latches with rubber gasket |
| Closure Style | In-line | Single-ended |
| Color | Black |
| Fiber Storage Basket Type | No basket |
| Flash Test Valve | Pre-installed |
| Ground Feed-through | Included |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder | Trunk |
| Splice Tray Included, quantity | 4 |
| Splice Tray Type Included | 72-way, heat shrink |
| Splicing Capacity, Mass Fusion, maximum | 1728 |
| Splicing Capacity, Single Fusion, maximum | 864 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 864 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 324 |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Height | 254 mm | 10 in |
| Width | 274 mm | 10.787 in |
| Length | 828 mm | 32.598 in |
| Main Cable Diameter, maximum | 35 mm | 1.378 in |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | Telcordia GR-771-CORE, 20 ft waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 11.79 kg | 25.993 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
