CX0427-000 | MDCC-KIT-02-NZ01
- Available in:
- Australia/New Zealand
Micro Duct Cable Closure Kit for 12 (26)-way micro-duct cable and up to 6 (2) 1-way drops (12-way joints)
Specifications
Features and Benefits
- Waterproof closure for micro duct cable connections in outside plant networks
- Fast and easy installation and re-entry process with the gel-sealing system
- No special tools or sealing replacement material required for installation and re-entry
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Micro duct cable closure |
| Product Series | MDCC |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Round |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Hinged with wedge |
| Closure Style | In-line |
| Color | Black |
| Mounting | Wall |
| Network Area Type | Distribution |
Dimensions
| Height | 50 mm | 1.969 in |
| Width | 135 mm | 5.315 in |
| Length | 320 mm | 12.598 in |
| Main Cable Diameter, maximum | 35 mm | 1.378 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Micro duct cable closure |
| Product Series | MDCC |
General Specifications
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Round |
| Cable Sealing Type | Compressed gel |
| Closure Sealing Type | Hinged with wedge |
| Closure Style | In-line |
| Color | Black |
| Mounting | Wall |
| Network Area Type | Distribution |
Dimensions
| Height | 50 mm | 1.969 in |
| Width | 135 mm | 5.315 in |
| Length | 320 mm | 12.598 in |
| Main Cable Diameter, maximum | 35 mm | 1.378 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | Rugged polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 1 m waterhead |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
