760241443 | OFDC-A4-S2/44-NN-N-24
Base Product: OFDC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OFDC-A4 Fiber Optic Splice/Patch Closure, gel cable sealing, 2 pre-installed 12-fiber splice trays, 4 SC/APC adapters and pigtails, no splitter
Features and Benefits
- Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
- Individual access to drop cable connection area and seperate zones for looped cable storage for micro-sheet cables only
- Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
- Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
General Specifications
| Cable Capacity, Drop | 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 0–6.0 mm (0–0.23 in) | 8 Round 0–4.5 mm (0–0.17 in) |
| Cable Capacity, Feeder | 2 Round 4.5–12.0 mm (0.17–0.47 in) |
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/APC |
| Port, quantity | 4 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splicing Capacity, maximum | 24 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 70 mm | 2.756 in |
| Width | 94 mm | 3.701 in |
| Length | 211 mm | 8.307 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Type | G.657.A2 |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Fiber pigtail assemblies (4) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.55 kg | 1.213 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
General Specifications
| Cable Capacity, Drop | 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 0–6.0 mm (0–0.23 in) | 8 Round 0–4.5 mm (0–0.17 in) |
| Cable Capacity, Feeder | 2 Round 4.5–12.0 mm (0.17–0.47 in) |
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port Type | SC/APC |
| Port, quantity | 4 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 12-way, heat shrink |
| Splicing Capacity, maximum | 24 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 70 mm | 2.756 in |
| Width | 94 mm | 3.701 in |
| Length | 211 mm | 8.307 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Type | G.657.A2 |
Environmental Specifications
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Fiber pigtail assemblies (4) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.55 kg | 1.213 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
OFDC A4
OFDC A4
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
OFDC A4
OFDC A4
Visio Stencil
Warranty
Other Ways to Browse
