NOVUX™ CSC40 Compact Fiber Closure, splice/patch, 4 LC/UPC duplex adapters, 8 LC/UPC pigtails TIA598, no splitters, ANT splice protector, with mounting bracket, black
Features and Benefits
- CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
- Configurable as splice only or connectorized solution
- Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
- Available in black (RAL 9005) and gray (RAL 7035)
- NOVUX™ compact closures come with a QR code link to product documentation and C-track
- Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
- Removable inner body with 360-degree access for ease of fiber installation
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 40 |
| Minimum Order Quantity | 6 |
General Specifications
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Color | Black (RAL 9005) |
| Mounting | Pole | Wall |
| Port Type | LC/UPC |
| Port, quantity | 8 |
| Splice Tray Type Included | 12-way, ANT |
| Splices per Tray, quantity | 12 |
| Splicing Capacity, maximum | 24 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 215 mm | 8.465 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
Environmental Specifications
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
| Water Resistance | 20 kPa |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 40 |
| Minimum Order Quantity | 6 |
General Specifications
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Color | Black (RAL 9005) |
| Mounting | Pole | Wall |
| Port Type | LC/UPC |
| Port, quantity | 8 |
| Splice Tray Type Included | 12-way, ANT |
| Splices per Tray, quantity | 12 |
| Splicing Capacity, maximum | 24 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 215 mm | 8.465 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
Environmental Specifications
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
| Water Resistance | 20 kPa |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
