Warning Icon
This product was discontinued on: August 3, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • CSC3-M5A1A1BC002
    NOVUX™ CSC100 Compact Fiber Closure, splice only, no adapters, no splitters, Mobra, black

CSC3-U5A1A1BC002

Base Product: CSC

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ CSC100 Compact Fiber Closure, splice only, no adapters, no splitters, Mobra, black

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
  • Configurable as splice only or connectorized solution
  • Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
  • Available in black (RAL 9005) and gray (RAL 7035)
  • NOVUX™ compact closures come with a QR code link to product documentation and C-track
  • Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
  • Removable inner body with 360-degree access for ease of fiber installation

Product classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series CSC 100

General Specifications

Cable Ports Quantity, total 3 round ports + 6 multi-out ports (12 cables)
Cable Sealing Type Compressed gel
Mounting Pole | Wall
Port Type No adapter
Port, quantity 0
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 284 mm | 11.181 in
Width 117 mm | 4.606 in
Depth 77 mm | 3.031 in

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
TL 9000:2016 (R6) Compliant to this quality management practice
UK-ROHS Compliant

Product classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series CSC 100

General Specifications

Cable Ports Quantity, total 3 round ports + 6 multi-out ports (12 cables)
Cable Sealing Type Compressed gel
Mounting Pole | Wall
Port Type No adapter
Port, quantity 0
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 284 mm | 11.181 in
Width 117 mm | 4.606 in
Depth 77 mm | 3.031 in

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
TL 9000:2016 (R6) Compliant to this quality management practice
UK-ROHS Compliant