256295-000 | OCC1C-X-470-NNSEF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OCC1C CWDM, double mux/demux, 1471 nm starting wavelength, 0.9 mm cable, field installable
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | CWDM component |
| Product Series | OCC1C |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Application | For use in FOSC closures |
| Circuits, quantity | 2 |
| Distribution Type | 2-channel CWDM |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Multiplexers, quantity | 2 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Starting Wavelength | 1471 nm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | CWDM component |
| Product Series | OCC1C |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Multiplexing |
| Technology Type | Thin film filter (TFF) |
| Application | For use in FOSC closures |
| Circuits, quantity | 2 |
| Distribution Type | 2-channel CWDM |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Multiplexers, quantity | 2 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Starting Wavelength | 1471 nm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
Compact CWDM Application and Installation
Compact CWDM Application and Installation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Video
Compact CWDM Application and Installation
Compact CWDM Application and Installation
Visio Stencil
Warranty
Other Ways to Browse
