760241452 | FOSC-OC-6P11W00-NNSES2SE
- Available in:
- North America
FOSC® Ribbon Fiber Tray with one 1x32 Planar splitter with symmetrical split ratio, 0,9 mm cable, SC/APC output
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Splitter splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Distribution Type | 1 x 32 splitter |
| Interface, Input | Stub tail |
| Interface, Output | SC/APC |
| Split Ratio | Symmetrical |
Dimensions
| Height | 25.4 mm | 1 in |
| Width | 98.04 mm | 3.86 in |
| Length | 232.88 mm | 9.169 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Splitter splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Distribution Type | 1 x 32 splitter |
| Interface, Input | Stub tail |
| Interface, Output | SC/APC |
| Split Ratio | Symmetrical |
Dimensions
| Height | 25.4 mm | 1 in |
| Width | 98.04 mm | 3.86 in |
| Length | 232.88 mm | 9.169 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
