C73000-000 | FOSC-OC-3P21G00
- Available in:
- North America
FOSC® D-TRAY-72 type with two 1x16 Planar splitters with symmetrical split ratio
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Splitter splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Dimensions
| Height | 375.92 mm | 14.8 in |
| Width | 152.4 mm | 6 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | North America |
| Product Type | Splitter splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Dimensions
| Height | 375.92 mm | 14.8 in |
| Width | 152.4 mm | 6 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
