E91273-000 | OCC1P-21600-NNNQNQA
- Available in:
- EMEA
- Latin America
- North America
OCC1P Wideband Splitter, planar, singlemode, 2x16, symmetrical split ratio, 0,250 mm cable, light duty housing
Specifications
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Splitter component |
| Product Series | OCC1P |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 2 x 16 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Environmental Specifications
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Splitter component |
| Product Series | OCC1P |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 2 x 16 splitter |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter, Input | 0.25 mm |
| Pigtail Diameter, Output | 0.25 mm |
Environmental Specifications
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
