EM0065-000 | FIST-FSASA2-18-1P-L
- Available in:
- EMEA
FIST® Fiber Splice Tray with Field Installable Splitter, symmetrical ratio, 1x8, Planar component, grade P, all fibers at left side
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Splitter splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FSASA2 |
General Specifications
| Application | For use with FIST fiber splice closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | EMEA |
| Product Type | Splitter splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FSASA2 |
General Specifications
| Application | For use with FIST fiber splice closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
