39862W-000 | FOSC-OC-3DQD1204NN2T-U23
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- North America
FOSC® D-TRAY-72 type, DWDM, 40 channels, demux, 1561.42 nm starting wavelength, 100 GHz channel spacing + upgrade
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | DWDM splice tray |
| Product Series | FOSC tray |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Device Type | FOSC splice tray |
| Functionality | Demultiplexing |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 40-channel DWDM |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Port Type, optional | Express port | Tx and Rx test fibers | Upgrade port |
Dimensions
| Pigtail Diameter | 0.25 mm | 0.01 in |
Mechanical Specifications
| Tensile Strength, minimum | 5 N | 1.124 lbf |
Optical Specifications
| Channel Grid (Wavelength) Range | ITU 16 – 63 (1527.1 – 1564.81 nm) |
| Channel Spacing | 100 GHz |
| Directivity Channel-to-Channel, minimum | 55 dB |
| Directivity Upgrade/Express, minimum | 45 dB |
| Input Power, maximum | 300 mW |
| Operating Wavelength Range (ITU Channels) | ITU 20-59 |
| Passband @ 0.5 dB | CW ± 0.125 nm |
| Passband Express | 1260-1520 nm | 1570-1625 nm |
| Passband Upgrade | ITU 16-63 except DWDM channels in module |
| Polarization Dependent Loss, maximum | 0.25 dB |
| Polarization Mode Dispersion, maximum | 0.15 |
| Uniformity, maximum | 2 dB |
| Wavelength Thermal Stability | 0.001 nm/°C |
| Insertion Loss Thermal Stability | 0.005 dB/°C |
| Insertion Loss, DWDM Channel Port, maximum | 6.35 dB |
| Insertion Loss, Test Port | 18.2 – 21.5 dB |
| Isolation, Adjacent Channels, minimum | 30 dB |
| Isolation, Non-adjacent Channels, minimum | 45 dB |
| Isolation Express | ≥ 12 dB |
| Return Loss, minimum | 45 dB |
| Ripple within Passband | 0.5 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | EMEA | India | Latin America | North America |
| Product Type | DWDM splice tray |
| Product Series | FOSC tray |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Device Type | FOSC splice tray |
| Functionality | Demultiplexing |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 40-channel DWDM |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Port Type, optional | Express port | Tx and Rx test fibers | Upgrade port |
Dimensions
| Pigtail Diameter | 0.25 mm | 0.01 in |
Mechanical Specifications
| Tensile Strength, minimum | 5 N | 1.124 lbf |
Optical Specifications
| Channel Grid (Wavelength) Range | ITU 16 – 63 (1527.1 – 1564.81 nm) |
| Channel Spacing | 100 GHz |
| Directivity Channel-to-Channel, minimum | 55 dB |
| Directivity Upgrade/Express, minimum | 45 dB |
| Input Power, maximum | 300 mW |
| Operating Wavelength Range (ITU Channels) | ITU 20-59 |
| Passband @ 0.5 dB | CW ± 0.125 nm |
| Passband Express | 1260-1520 nm | 1570-1625 nm |
| Passband Upgrade | ITU 16-63 except DWDM channels in module |
| Polarization Dependent Loss, maximum | 0.25 dB |
| Polarization Mode Dispersion, maximum | 0.15 |
| Uniformity, maximum | 2 dB |
| Wavelength Thermal Stability | 0.001 nm/°C |
| Insertion Loss Thermal Stability | 0.005 dB/°C |
| Insertion Loss, DWDM Channel Port, maximum | 6.35 dB |
| Insertion Loss, Test Port | 18.2 – 21.5 dB |
| Isolation, Adjacent Channels, minimum | 30 dB |
| Isolation, Non-adjacent Channels, minimum | 45 dB |
| Isolation Express | ≥ 12 dB |
| Return Loss, minimum | 45 dB |
| Ripple within Passband | 0.5 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) |
| Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
