Butt style Hardened Façade Terminal with Hinging cover, 4-port
Features and Benefits
4 port Hardened Facade Terminal with Prodigy® Hardened Connectors and 100meter Round Indoor/outdoor rated Feeder cable stub
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Access terminal |
| Product Series | HFT |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | Dielectric - Round |
| Cable, quantity | 1 |
| Distribution Type | 4 ports |
| Drop Port Type | Hardened Prodigy SC/APC |
| Drop Port, quantity | 4 |
| Enclosure Color | Gray |
| Location of Manufacturing | Brno, Czech Republic |
| Lock Type | Hinged with lock |
| Mounting | Handhole | Pedestal | Wall/Pole Mount |
| Port Type | Hardened Prodigy SC/APC |
| Port, quantity | 4 |
| Stub Type | Stub tail |
Dimensions
| Height | 214.8 mm | 8.457 in |
| Width | 150 mm | 5.906 in |
| Depth | 58.7 |
| Cable Length, stub | 330 ft (100 m) |
| Cable Outer Diameter | 5.0 mm (0.20 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Hardened plastic |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Single Ports, maximum | 4.3 dB |
| Attenuation Terminal Connectors, maximum | 0.6 dB |
| Return Loss, Single Ports, minimum | 60 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Aerial |
| Qualification Standards | IEC 60529, IP65 | IEC 61753-1 Ed2 (2018) |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Access terminal |
| Product Series | HFT |
| Minimum Order Quantity | 1 |
General Specifications
| Cable Type | Dielectric - Round |
| Cable, quantity | 1 |
| Distribution Type | 4 ports |
| Drop Port Type | Hardened Prodigy SC/APC |
| Drop Port, quantity | 4 |
| Enclosure Color | Gray |
| Location of Manufacturing | Brno, Czech Republic |
| Lock Type | Hinged with lock |
| Mounting | Handhole | Pedestal | Wall/Pole Mount |
| Port Type | Hardened Prodigy SC/APC |
| Port, quantity | 4 |
| Stub Type | Stub tail |
Dimensions
| Height | 214.8 mm | 8.457 in |
| Width | 150 mm | 5.906 in |
| Depth | 58.7 |
| Cable Length, stub | 330 ft (100 m) |
| Cable Outer Diameter | 5.0 mm (0.20 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Hardened plastic |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Single Ports, maximum | 4.3 dB |
| Attenuation Terminal Connectors, maximum | 0.6 dB |
| Return Loss, Single Ports, minimum | 60 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Aerial |
| Qualification Standards | IEC 60529, IP65 | IEC 61753-1 Ed2 (2018) |
| UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse
