Mini Junction Unit, Base kit standard, tube/tube, black
CommScope’s fiber optic enclosures are synonymous with excellence in sealing, fiber management, ease of use and design flexibility. Building on more than 30 years of innovation and industry leadership, CommScope’s Mini Junction Unit (MJU) FTTH enclosure enables fast and easy connections, in a cost-effective way, across a wide range of installations. The MJU offers a connection of up to 2 Prodigy® small form connectors and up to 3 Micro ducts with a range of 4-8mm.
The MJU is a very small and light enclosure with a simplified design, reliable sealing and the proven hardened connectivity CommScope is trusted for. The New MJU provides a flexible transition point to connect future subscribers.
- Aerial or protected underground applications
- Single-ended and/or inline connection
- Small and lightweight design
- Fast, easy and toolless installation
- Test point option
- Repair and upgrade possibility
- Integrated mounting features
Product classification
| Regional Availability | EMEA |
| Product Type | Access terminal, without splitter/tap |
| Minimum Order Quantity | 1 |
General Specifications
| Application | FTTH |
| Enclosure Color | Black (RAL 9005) |
| Front Cover Type | Available area for custom logo |
| Mounting | Aerial | Protected underground |
| Splicing Capacity, Mass Fusion, maximum | 1 |
| Splicing Capacity, Single Fusion, maximum | 4 |
| Splicing Type, Supported | Single fusion | Mass fusion |
Dimensions
| Width | 90 mm | 3.543 in |
| Depth | 40 mm | 1.575 in |
| Length | 150 mm | 5.906 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Hardened plastic |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 0%–100%, condensing |
| Environmental Space | Above ground | Below ground | Façade |
| Qualification Standards | IP68 |
| UV Resistance | UV stabilized |
| Water Resistance | 10 kPa |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Access terminal, without splitter/tap |
| Minimum Order Quantity | 1 |
General Specifications
| Application | FTTH |
| Enclosure Color | Black (RAL 9005) |
| Front Cover Type | Available area for custom logo |
| Mounting | Aerial | Protected underground |
| Splicing Capacity, Mass Fusion, maximum | 1 |
| Splicing Capacity, Single Fusion, maximum | 4 |
| Splicing Type, Supported | Single fusion | Mass fusion |
Dimensions
| Width | 90 mm | 3.543 in |
| Depth | 40 mm | 1.575 in |
| Length | 150 mm | 5.906 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Hardened plastic |
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Relative Humidity | 0%–100%, condensing |
| Environmental Space | Above ground | Below ground | Façade |
| Qualification Standards | IP68 |
| UV Resistance | UV stabilized |
| Water Resistance | 10 kPa |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
