FIBRBOX Fiber Optic pedestal, wall, or pole mount splice enclosure, Buffer tube storage up to 96 fiber cable, 96 single splices or 288 mass fusion, with ground block, and gasket sealed door, Build America Buy America (BABA) compliant.
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Single-ended, rectangular fiber closure |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Functionality | Splicing |
| Access | Front |
| Cable Entry Location | Bottom |
| Enclosure Color | Almond |
| Front Cover Type | Snap-on cover |
| Location of Manufacturing | El Paso, Texas |
| Mounting | Pedestal | Pole | Wall |
| Port, quantity | 24 |
| Splice Tray Construction | SC (Single circuit) |
| Splice Trays | Included |
| Splice Trays Included, quantity | 1 |
| Splicing Capacity, maximum | 48 |
| Splicing Type | Heat shrink, mass fusion | Heat shrink, single fiber fusion |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Height | 462.84 mm | 18.222 in |
| Width | 203.2 mm | 8 in |
| Depth | 106.68 mm | 4.2 in |
Material Specifications
| Material Type | Aluminum |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Single-ended, rectangular fiber closure |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Functionality | Splicing |
| Access | Front |
| Cable Entry Location | Bottom |
| Enclosure Color | Almond |
| Front Cover Type | Snap-on cover |
| Location of Manufacturing | El Paso, Texas |
| Mounting | Pedestal | Pole | Wall |
| Port, quantity | 24 |
| Splice Tray Construction | SC (Single circuit) |
| Splice Trays | Included |
| Splice Trays Included, quantity | 1 |
| Splicing Capacity, maximum | 48 |
| Splicing Type | Heat shrink, mass fusion | Heat shrink, single fiber fusion |
| Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
| Height | 462.84 mm | 18.222 in |
| Width | 203.2 mm | 8 in |
| Depth | 106.68 mm | 4.2 in |
Material Specifications
| Material Type | Aluminum |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
