BUDI™ Fiber Optic Wall mount Enclosure with FOSC Management System
Features and Benefits
- Compact, wall mountable fiber enclosures for indoor and outdoor use
- Specifically designed for fast FTTH deployment and easy customer connection
- Available with splicing (FIST) and/or patching and/or splitter combinations
- Multiple and modular wrap around cable port sealing options
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FS |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Ports, quantity | 32 |
| Adapters, quantity | 32 |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | SC/APC |
| Mounting | Wall |
| Splicing Capacity, maximum | 36 |
Dimensions
| Height | 425 mm | 16.732 in |
| Height, with cover | 500 mm | 19.685 in |
| Width | 295 mm | 11.614 in |
| Depth | 145 mm | 5.709 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Included | Cable seal | Pigtail seals | Splice tray |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Brand | BUDI™ |
| Product Series | BUDI-FS |
| Country Specific for | United States |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Adapter Ports, quantity | 32 |
| Adapters, quantity | 32 |
| Enclosure Color | Gray |
| Front Cover Type | Snap-on cover |
| Interface | SC/APC |
| Mounting | Wall |
| Splicing Capacity, maximum | 36 |
Dimensions
| Height | 425 mm | 16.732 in |
| Height, with cover | 500 mm | 19.685 in |
| Width | 295 mm | 11.614 in |
| Depth | 145 mm | 5.709 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP54 | IEC 61753-1, category G |
Packaging and Weights
| Included | Cable seal | Pigtail seals | Splice tray |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
